2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6941-B

Expand Table
EN
1/5
Part Number
PN
Thread
THD
A
A [Inch]
B
B [Inch]
C
C [Inch]
D
D [Inch]
E
E [Inch]
F
F [Inch]
G
G [Inch]
Material
MAT
Finish
FIN
RoHS Compilant Finish
ROHS
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
6931-B
8-32
0.281250
0.1870
5/32
1
3/16
3/32
0.07812
Brass
-
YES
6932-B
8-32
0.281250
0.1870
5/32
1 1/4
3/16
3/32
0.07812
Brass
-
YES
6933-B
8-32
0.281250
0.1870
5/32
1 3/8
3/16
3/32
0.07812
Brass
-
YES
6934-B
8-32
0.281250
0.1870
5/32
1 1/2
3/16
3/32
0.07812
Brass
-
YES
6935-B
10-32
0.375000
0.2495
3/16
1/8
1/4
1/8
3/32
Brass
-
YES
6936-B
10-32
0.375000
0.2495
3/16
3/16
1/4
1/8
3/32
Brass
-
YES
6937-B
10-32
0.375000
0.2495
3/16
1/4
1/4
1/8
3/32
Brass
-
YES
6938-B
10-32
0.375000
0.2495
3/16
5/16
1/4
1/8
3/32
Brass
-
YES
6939-B
10-32
0.375000
0.2495
3/16
3/8
1/4
1/8
3/32
Brass
-
YES
6940-B
10-32
0.375000
0.2495
3/16
7/16
1/4
1/8
3/32
Brass
-
YES
6941-B
10-32
0.375000
0.2495
3/16
1/2
1/4
1/8
3/32
Brass
-
YES
6942-B
10-32
0.375000
0.2495
3/16
9/16
1/4
1/8
3/32
Brass
-
YES
6943-B
10-32
0.375000
0.2495
3/16
5/8
1/4
1/8
3/32
Brass
-
YES
6944-B
10-32
0.375000
0.2495
3/16
11/16
1/4
1/8
3/32
Brass
-
YES
6945-B
10-32
0.375000
0.2495
3/16
3/4
1/4
1/8
3/32
Brass
-
YES
6946-B
10-32
0.375000
0.2495
3/16
7/8
1/4
1/8
3/32
Brass
-
YES
6947-B
10-32
0.375000
0.2495
3/16
1
1/4
1/8
3/32
Brass
-
YES
6948-B
10-32
0.375000
0.2495
3/16
1 1/4
1/4
1/8
3/32
Brass
-
YES
6949-B
10-32
0.375000
0.2495
3/16
1 3/8
1/4
1/8
3/32
Brass
-
YES
Show compressed display (82 configurable products)
ShorttextRAF Electronic Hardware
Latest change06.03.2025 16:38:13
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type Code6941-B
Certificate RoHSYES
CNSPHYPROP Physical Properties